text.skipToContent text.skipToNavigation

FD66D12T0

by Burndy 

Catalog ID: FD66D12T0

Copper Stud Connectors.

Product Details

General

Application Substation
Connector Type Stud Connector
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
Physical Attribute - Number of Holes 4
Physical Attribute - Pad Configuration 4x4 - 4 holes
Physical Attribute - Pad Orientation In-line
Plated N
Plating Type Unplated
Type Studs
UPC 781810112953
UPC 12 Digit 7818101129533

Dimensions

Dimension - D inch 4.00 in
Dimension - F Width Center to Center inch 1.75 in
Dimension - Pad Width inch 4.00 in
Dimension - Pin Diameter fraction 1-1/4 in
Dimension - Pin Diameter inch 1.250 in

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - Connection Combination Stud to Pad

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 4

Resources/Downloads