BUR_PPHID-264274_FD
BUR_PPHID-264274_FD

FD67C8W, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD67C8W

Copper Stud Connectors.

Product details

General

Application
Substation
Connector Type
Stud Connector
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Configuration
3x3 - 4 holes
Physical Attribute - Pad Orientation
In-line
Plated
Y
Plating Type
Tin - Hot Dipped
Type
Studs
UPC
621945456440
UPC 12 Digit
6219454564400

Dimensions

Dimension - B Length inch
2.18 in
Dimension - Bolt Size fraction
1/2
Dimension - D inch
3.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - L Length Overall mm
171 mm
Dimension - Length Overall inch
6.75 in
Dimension - N inch
0.5 in
Dimension - Pad Width inch
3.00 in
Dimension - Pin Diameter inch
1.500 in
Dimension - Thread Size
1/2-12
Dimension - Threads per inch
12

Conductor Related

Conductor - Connection Combination
Stud to Pad

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
EX

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Sales Drawings