FD67D8W, Substation - Copper Stud Connector
Request a Quote
Brand:
Burndy
Catalog ID:
FD67D8W
Prop 65 Notice
Copper Stud Connectors.
Product details
Resources and downloads
Product details
General
Application
Substation
Connector Type
Stud Connector
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
Plated
N
Plating Type
Unplated
Type
Studs
UPC
781810077702
UPC 12 Digit
7818100777022
Dimensions
Dimension - Pin Diameter fraction
1-1/2 in
Dimension - Pin Diameter inch
1.500 in
Conductor Related
Conductor - Connection Combination
Stud to Pad
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog
Sales Drawings
SD079583