BUR_PPHID-264274_FD
BUR_PPHID-264274_FD

FD68C8, Substation - Copper Stud Connector

Brand:

Catalog ID:

FD68C8

Cast Cu Alloy Substation Stud Connector, Bolted, Stud to Pad, 2" -12 Stud, 230 kV, Silicon Bronze H/W, 1100 Amp.

Product details

General

Application
Substation
Connector Type
Stud Connector
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
Physical Attribute - Pad Configuration
3x3 - 4 holes
Plated
N
Plating Type
Unplated
Type
Studs
UPC
781810003299
UPC 12 Digit
7818100032999

Dimensions

Dimension - B Length fraction
2-9/50 in
Dimension - B Length inch
2.18 in
Dimension - Bolt Size fraction
1/2
Dimension - D inch
3.00 in
Dimension - L Length Overall mm
161 mm
Dimension - Length Overall inch
6.35 in
Dimension - N inch
0.62 in
Dimension - Pad Width inch
3.00 in
Dimension - Pin Diameter fraction
2 in
Dimension - Pin Diameter inch
2.000 in
Dimension - Thread Size
1/2-12
Dimension - Threads per inch
12

Electrical Ratings

Amperage Rating
1100 A

Conductor Related

Conductor - Connection Combination
Stud to Pad

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings