text.skipToContent text.skipToNavigation

FD70D12

by Burndy 

Catalog ID: FD70D12

Cast Cu Alloy Substaion Stud Connector, Bolted, Stud to Pad, 3" -12 Stud, 230 kV, Silicon Bronze H/W, 2100 Amp.

Features: High Copper Alloy Stud Connector Allows Bolting Cable And Tubing Terminals To Equipment Studs, Hex Head Captured Bolts Provide One-Wrench Installation, One Pad Contact Surface Is On Centerline Of Stud, Pad Is Finished On Both Sides, All Pads Are Four Hole NEMA Drilled, Pad Configuration: Straight, Installation Torque: 660 IN-LB, Stud Clamping Hardware: 5/8-11, Stud Size: 3-12

Product Details

General

Application Substation
Connector Type Stud Connector
EU RoHS Indicator Yes
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
Physical Attribute - Pad Configuration 4x4 - 4 holes
Plated N
Plating Type Unplated
Sub Brand STUD CONNECTOR
Type Studs
UPC 781810003244
UPC 12 Digit 7818100032444

Dimensions

Dimension - B Length fraction 2-22/25 in
Dimension - B Length inch 2.88 in
Dimension - Bolt Size fraction 5/8
Dimension - D inch 4.00 in
Dimension - L Length Overall mm 210 mm
Dimension - Length Overall inch 8.26 in
Dimension - N inch 1.12 in
Dimension - Pad Width inch 4.00 in
Dimension - Pin Diameter fraction 3 in
Dimension - Pin Diameter inch 3.000 in
Dimension - Thread Size 5/8-12
Dimension - Threads per inch 12

Electrical Ratings

Amperage Rating 2100 A
Rating - KVA 230 kV

Conductor Related

Conductor - Connection Combination Stud to Pad

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 3

Resources/Downloads

Customer Notices

Sales Drawings