HPS_ID_HDSF141D3412_iso_PRODIMAGE
* Representative image
HPS_ID_HDSF141D3412_iso_PRODIMAGE
play
play
+2
HPS_ID_HDSF141D3412_iso_R_PRODIMAGE

Stud Connector, Bronze

Brand:

ANDERSON

Catalog ID:

HDSF1613129012

Bronze alloy stud connector for connecting copper flat pad to copper stud. Tongue holes have NEMA hole spacing with contact surface on both sides. Material: casting - bronze alloy, hardware - silicon bronze or stainless steel. To specify 90 deg connector, insert "90" into catalog number. Example: HDSF141338B9012.

Bronze alloy stud connector for connecting copper flat pad to copper stud. Tongue holes have NEMA hole spacing with contact surface on both sides. Material: casting - bronze alloy, hardware - silicon bronze or stainless steel. To specify 90 deg connector, insert "90" into catalog number. Example: HDSF141338B9012.

"To specify 90 degree connector, add “90” to catalog number. Example: HDSF1013389014TP"

Product details

General

Material
Bronze
Material - Clamping Hardware
Stainless Steel
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Number of Stud Threads
12
Type
Stud to Flat

Dimensions

Angle - Stud to Pad
90 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Diameter - Stud
1.75 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
5.9 lb
Width - Pad
3 in

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Resources and downloads

Videos

Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
Hubbell Power Systems Quick Ship (VI05124E1018)