text.skipToContent text.skipToNavigation

Stud Connector, Bronze

by ANDERSON 

Catalog ID: HDSF1113389012

Stud Connector, Bronze, 1-1/8-12 Stud to 3/8 x 3, 4-hole Flat, 90 degree. STUD, BRZ 1 1/8-12 STD - C PAD 90-DEG

Product Details

General

EU RoHS Indicator No
Material Bronze
Material - Clamping Hardware Stainless Steel
Number of Ground Braid Lug Holes 0
Number of Pad Holes 4
Number of Stud Threads 12
Type Stud to Flat
UPC 096359476849

Dimensions

Angle - Stud to Pad 90 °
Base Hole Spacing 0 in
Diameter - Base Holes 0 in
Diameter - Bolt 0 in
Diameter - Inside 0 in
Diameter - Stud 1.125 in
Length - Coupling 0 in
Length Before Compression 0 in
Weight 3.430 lb
Width - Pad 3 in

Electrical Ratings

Maximum Current Rating Amps Continuous 0

Resources/Downloads