BUR_PPHID-264274_FD
BUR_PPHID-264274_FD

FD65B6, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD65B6

Copper Stud Connectors.

Product details

General

Application
Substation
Connector Type
Stud Connector
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
Physical Attribute - Number of Holes
2
Physical Attribute - Pad Configuration
2x3 - 2 holes
Physical Attribute - Pad Orientation
In-line
Plated
N
Plating Type
Unplated
Type
Studs
UPC 12 Digit
0

Dimensions

Dimension - B Length fraction
1-3/4 in
Dimension - B Length inch
1.75 in
Dimension - Bolt Size fraction
3/8
Dimension - D inch
3.00 in
Dimension - L Length Overall mm
145 mm
Dimension - Length Overall inch
5.72 in
Dimension - Pad Width inch
2.00 in
Dimension - Pin Diameter fraction
1 in
Dimension - Pin Diameter inch
1.000 in
Dimension - Thread Size
3/8-12
Dimension - Threads per inch
12

Conductor Related

Conductor - Connection Combination
Stud to Pad

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads