BUR_PPHID-264274_FD
BUR_PPHID-264274_FD

FD648G2, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD648G2

Copper Stud Connectors.

Product details

General

Application
Substation
Connector Type
Stud Connector
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
Physical Attribute - Pad Orientation
In-line
Plated
N
Plating Type
Unplated
Type
Studs
UPC 12 Digit
0

Dimensions

Dimension - D inch
3.00 in
Dimension - N inch
0.62 in
Dimension - Pad Width inch
3.00 in
Dimension - Pin Diameter fraction
3/4 in
Dimension - Pin Diameter inch
0.750 in

Conductor Related

Conductor - Connection Combination
Stud to Pad

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
2

Resources and downloads