FD66C8, Substation - Copper Stud Connector
Request a Quote
Brand:
Burndy
Catalog ID:
FD66C8
Prop 65 Notice
Copper Stud Connectors.
Product details
Resources and downloads
Product details
General
Application
Substation
Connector Type
Stud Connector
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Configuration
3x3 - 4 holes
Physical Attribute - Pad Orientation
In-line
Plated
N
Plating Type
Unplated
Type
Studs
UPC
781810329146
UPC 12 Digit
7818103291466
Dimensions
Dimension - B Length fraction
1.75 in
Dimension - B Length inch
1.75 in
Dimension - D inch
3.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Pad Width inch
3.00 in
Dimension - Pin Diameter fraction
1-1/4 in
Dimension - Pin Diameter inch
1.250 in
Dimension - Threads per inch
12
Conductor Related
Conductor - Connection Combination
Stud to Pad
Certifications And Compliance
Standards - RoHS Compliance Status
EX
Logistics
Minimum Pack Quantity
1
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
FD66C8 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50070577