BUR_PPHID-264274_FD
BUR_PPHID-264274_FD

FD65B6T14, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD65B6T14

Copper Stud Connectors.

Product details

General

Application
Substation
Connector Type
Stud Connector
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
Plated
N
Plating Type
Unplated
Type
Studs
UPC
621945459755
UPC 12 Digit
6219454597555

Dimensions

Dimension - Pin Diameter fraction
1 in
Dimension - Pin Diameter inch
1 in

Electrical Ratings

Amperage Rating
750 A

Conductor Related

Conductor - Connection Combination
Stud to Pad

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads