YNTRR_TTAP_COMPRESSION_Photo_BW
YNTRR_TTAP_COMPRESSION_Photo_BW

YNT49R49RHT, Aluminum 2-Piece T-Tap Connector, 2-hole

Brand:

Burndy

Catalog ID:

YNT49R49RHT

Aluminum Compression Two piece T-Tap connector, 230 kV, 1033.5-1272 kcmil Aluminum, 2 Pad holes.

Product details

General

Connector Type
Tap
Die Index
L727
UPC
781810488027
UPC 12 Digit
7818104880277

Dimensions

Dimension - Height inch
10.54
Dimension - Length Overall inch
25.66 in

Electrical Ratings

Voltage Rating
230 kV

Conductor Related

Conductor - ACSR Str Run Range
900 (45/7) kcmil-1113 (45/7) kcmil
Conductor - ACSR Str Tap Range
900 (45/7) kcmil-1113 (45/7) kcmil
Conductor - ACSS Str Size Range
900 (45/7) kcmil-1113 (45/7) kcmil
Conductor - AL Str Run Range
1033.5 kcmil-1272 kcmil
Conductor - AL Str Tap Range
1033.5 kcmil-1272 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1

Resources and downloads