text.skipToContent text.skipToNavigation

YNTA39RHT

by Burndy 

Catalog ID: YNTA39RHT

T-Tap with Pad for ACSS Conductor

Product Details

General

Connector Type Tap
Physical Attribute - Number of Holes 4
UPC 781810515204
UPC 12 Digit 7818105152044

Dimensions

Dimension - Bolt Size fraction 1/2
Dimension - D inch 3.13 in
Dimension - F Width Center to Center inch 1.75 in
Dimension - Height inch 5.25 in
Dimension - Hole Size inch 0.56 in
Dimension - Length Overall inch 25.64
Dimension - Pad Width inch 3.25 in

Conductor Related

Conductor - ACSS Str Size 556.5 (24/7) kcmil;556.5 (26/7) kcmil

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads