text.skipToContent text.skipToNavigation

YNTA49RTACCC

by Burndy 

Catalog ID: YNTA49RTACCC

Compression T-Tap for ACCC® Conductor

Product Details

General

Connector Type T-Tap
Die Index 727
Physical Attribute - Number of Holes 4
UPC 781810452578
UPC 12 Digit 7818104525788

Dimensions

Dimension - F Width Center to Center inch 1.75
Dimension - Height inch 6.60 in
Dimension - Hole Size inch 0.56
Dimension - Length Overall inch 26.36
Dimension - Pad Width inch 4.00 in

Conductor Related

Conductor - ACCC Str Size 544 Kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings