text.skipToContent text.skipToNavigation

YNTA52RTACCC

by Burndy 

Catalog ID: YNTA52RTACCC

Compression T-Tap for ACCC® Conductor

Product Details

General

Connector Type T-Tap
Die Index 728
Physical Attribute - Number of Holes 4
UPC 781810447611
UPC 12 Digit 7818104476111

Dimensions

Dimension - F Width Center to Center inch 1.75
Dimension - Height inch 7.00 in
Dimension - Hole Size inch 0.56
Dimension - Length Overall inch 29.32
Dimension - Pad Width inch 4.00 in

Conductor Related

Conductor - ACCC Str Size 1572 Kcmil; 760 Kcmil; 780 Kcmil; 840 Kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings