text.skipToContent text.skipToNavigation

YNTA56RHT

by Burndy 

Catalog ID: YNTA56RHT

Aluminum T-Tap with Pad,ACSS-1510.5(45/7) Nuthatch kcmil - 1590(54/19) Falcon Kcmil

Product Details

General

Connector Type Tap
Die Index 729
Material Aluminum
UPC 781810490891
UPC 12 Digit 7818104908911

Dimensions

Dimension - B Length inch 11.14 in
Dimension - D inch 3.12 in
Dimension - Height inch 6.25 in
Dimension - L Length Overall mm 790 mm
Dimension - Length Overall inch 31.12 in
Dimension - Outside Diameter inch 2.50 in
Dimension - Pad Width inch 3.59 in
Thickness - Pad 0.69 in

Conductor Related

Conductor - ACSS Str Size 1510.5(45/7) Nuthatch kcmil; 1510.5(54/19) Parrot kcmil; 1590(45/7) Lapwing Kcmil; 1590(54/19) Falcon Kcmil
Conductor - ACSS Str Size Range 1510.5(45/7) Nuthatch kcmil - 1590(54/19) Falcon Kcmil

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads