text.skipToContent text.skipToNavigation

YNU245MRACCC

by Burndy 

Catalog ID: YNU245MRACCC

Compression Repair Sleeve for ACCC® Conductor

Product Details

General

Connector Type Splice
UPC 781810494516
UPC 12 Digit 7818104945166

Dimensions

Dimension - Length Overall inch 22

Conductor Related

Conductor - ACCC Str Size 245 Kcmil
Conductor - ACCC Str Size Range 473

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings