text.skipToContent text.skipToNavigation

YNU32RACCC

by Burndy 

Catalog ID: YNU32RACCC

Compression Repair Sleeve for ACCC® Conductor

Product Details

General

Connector Type Splice
UPC 781810443156
UPC 12 Digit 7818104431566

Dimensions

Dimension - Length Overall inch 22

Conductor Related

Conductor - ACCC Str Size 230 Kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings