text.skipToContent text.skipToNavigation

YNU39RACCC

by Burndy 

Catalog ID: YNU39RACCC

Repair Sleeve, CTC 600-255-6, Accommodates AMSTERDAM 380 ACCC, Die L722W.

Product Details

General

Application For ACCC Conductor
Connector Type Sleeve
Die Index 722
Die Type L722W
Material Aluminum
UPC 781810515273
UPC 12 Digit 7818105152733

Dimensions

Dimension - Length Overall inch 24.00 in
Dimension - Outside Diameter inch 1.50 in

Conductor Related

Conductor - ACCC Str Size AMSTERDAM 380 ACCC
Conductor - Material Aluminum

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings