text.skipToContent text.skipToNavigation

YNU451RHT

by Burndy 

Catalog ID: YNU451RHT

Repair Sleeve for ACSS Conductor

Product Details

General

Connector Type Splice
Die Index 725
UPC 781810491539
UPC 12 Digit 7818104915399

Dimensions

Dimension - L Length Overall mm 610 mm
Dimension - Length Overall inch 24.00 in

Conductor Related

Conductor - ACSS Str Size 715.5 (26/7) kcmil;795 (24/7) kcmil;795 (26/7) kcmil;795 (45/7) kcmil;795 (54/7) kcmil
Conductor - ACSS Str Size Range 715.5 (26/7) kcmil-795 (54/7) kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings