HUBBELL
YNU_R_BandW
YNU_R_BandW

YNU451RHT, Repair Sleeve for ACSS Conductor

Brand:

Burndy

Catalog ID:

YNU451RHT

Repair Sleeve for ACSS Conductor.

Product details

General

Connector Type

Splice

Die Index

725

UPC

781810491539

UPC 12 Digit

7818104915399

Dimensions

Dimension - L Length Overall mm

610 mm

Dimension - Length Overall inch

24.00 in

Conductor Related

Conductor - ACSS Str Size

715.5 (26/7) kcmil;795 (24/7) kcmil;795 (26/7) kcmil;795 (45/7) kcmil;795 (54/7) kcmil

Conductor - ACSS Str Size Range

715.5 (26/7) kcmil-795 (54/7) kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads