text.skipToContent text.skipToNavigation

YNU49RHT

by Burndy 

Catalog ID: YNU49RHT

Repair Sleeve for ACSS Conductor

Product Details

General

Connector Type Splice
Die Index 727
UPC 781810515303
UPC 12 Digit 7818105153033

Dimensions

Dimension - L Length Overall mm 610 mm
Dimension - Length Overall inch 24.00 in

Conductor Related

Conductor - ACSS Str Size 900 (45/7) kcmil;900 (54/7) kcmil;954 (42/7) kcmil;954 (20/7) kcmil;954 (45/7) kcmil;954 (48/7) kcmil;954 (24/7) kcmil;954 (54/7) kcmil;954 (30/19) kcmil;1033.5 (42/7) kcmil;1033.5 (45/7) kcmil;1033.5 (48/7) kcmil;1033.5 (54/7) kcmil;1113 (42/7) kcmil;1113 (45/7) kcmil
Conductor - ACSS Str Size Range 900 (45/7) kcmil-1113 (45/7) kcmil

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 6

Resources/Downloads

Sales Drawings