text.skipToContent text.skipToNavigation

YTA25R2N

by Burndy 

Catalog ID: YTA25R2N

AL primary T-tap connector with slotted tap pad designed for easy disconnecting of tap conductor, For use with Types YKA-R-2N and YKA-A-2N, 4.56 IN H.

Features: Aluminum Primary T-Tap Connector With Slotted Tap Pad Designed For Easy Disconnecting Of Tap Conductor, Tap Pad Accommodates Compression Terminals Types YKA-R-2N And YKA-A-2N, And Has Positioning Socket For Proper Alignment, On Sizes Larger Than 336.4 KCMIL ACSR, The YTA-R-2N Run Element Has Twopiece Interlocking-Key With Lifting Eye That Simplifies Hotline Installations, Catalog Number Does Not Include Mating Terminal, Bolt Size: 1/2 IN, Compressed / Compact: No, Conductor Type: ACSR, 6201, 5005, Aluminum, Copper, Die Index: C Element A, Shape: T, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W247 Die, (1), W-C Die, (4), Y35, Y750 Tool, U659, U-C, U247 Die, (1)

Product Details

General

Application For Copper, Aluminum, ACSR, 6201, 5005, Compressed And Compact Conductors
Connector Type Tap
Die Index 247;659;C
Material Aluminum
Physical Attribute - Pad Configuration 2 Hole NEMA
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor N
Sub Brand HYSPLICE
Type YTA Series
UPC 781810013953
UPC 12 Digit 7818100139533

Dimensions

Dimension - B Length inch 0.88 in
Dimension - Bolt Size fraction 1/2
Dimension - Height inch 4.56 in
Dimension - L Length Overall mm 155 mm
Dimension - Length Overall inch 6.09 in

Conductor Related

Conductor - ACSR Str Size 1/0 (6/1) Raven AWG
Conductor - AL Str Size 1/0 AWG
Conductor - Copper Str Size 1/0
Number Of Conductors 1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings