text.skipToContent text.skipToNavigation

YTA27R2N

by Burndy 

Catalog ID: YTA27R2N

AL primary T-tap connector with slotted tap pad designed for easy disconnecting of tap conductor, For use with Types YKA-R-2N and YKA-A-2N, 7.84 IN L

Product Details

General

Connector Type Tap
Die Index 251;L
Material Aluminum
Physical Attribute - Pad Configuration 2 Hole NEMA
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor N
Type YTA Series
UPC 781810821206
UPC 12 Digit 7818108212066

Dimensions

Dimension - B Length inch 1.81 in
Dimension - Bolt Size fraction 1/2
Dimension - Height inch 4.72 in
Dimension - L Length Overall mm 199 mm
Dimension - Length Overall inch 7.84 in

Conductor Related

Conductor - ACSR Str Size 3/0 (6/1) Pigeon AWG
Conductor - AL Str Size 3/0 AWG
Conductor - Copper Str Size 3/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 8

Resources/Downloads

Customer Notices

Sales Drawings