YTURR_image
YTURR_image

YTU25R2R, Aluminum T-Tap Connector

Brand:

Burndy

Catalog ID:

YTU25R2R

Al Compression T-Tap Connector, 1/0 AWG ACSR/Al/Cu(Run), #2 Str ACSR/Al/Cu(Tap).

Product details

General

Connector Type
Tap
Material
Aluminum Alloy
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
UPC
781810124642
UPC 12 Digit
7818101246422

Dimensions

Dimension - B Length inch
0.82 in
Dimension - Height inch
2.40 in
Dimension - L Length Overall mm
123 mm
Dimension - Length Overall inch
4.84 in

Conductor Related

Conductor - ACSR Str Run
1/0 AWG
Conductor - ACSR Str Tap
2 AWG(6-1,7-1 STR)
Conductor - AL Str Run
1/0 AWG
Conductor - AL Str Tap
2 AWG STR
Conductor - Copper Str Run
80 kcmil
Conductor - Copper Str Tap
2 AWG(7,8 STR)

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
6

Resources and downloads