text.skipToContent text.skipToNavigation

YTU321R25R

by Burndy 

Catalog ID: YTU321R25R

Al Compression T-Tap Connector, 300 - 336.4 kcmil ACSR,6201,5005, 350 - 336.4 kcmil Al, 350 kcmil Cu(Run), 1/0 AWG ACSR/Al/Cu(Tap)

Product Details

General

Connector Type Tap
Material Aluminum Alloy
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
UPC 781810298404
UPC 12 Digit 7818102984044

Dimensions

Dimension - B Length inch 2.09 in
Dimension - Height inch 3.81 in
Dimension - L Length Overall mm 180 mm
Dimension - Length Overall inch 7.09 in

Conductor Related

Conductor - ACSR Str Run 336.4 kcmil, 300 kcmil
Conductor - ACSR Str Run Range 300 kcmil-336.4 kcmil
Conductor - ACSR Str Tap 1/0 AWG(6-1 STR)
Conductor - AL Str Run 350 kcmil, 336.4 kcmil
Conductor - AL Str Run Range 336.4 kcmil-350 kcmil
Conductor - AL Str Tap 1/0 AWG(7,19 STR)
Conductor - Copper Str Run 350 kcmil
Conductor - Copper Str Tap 1/0 AWG(7,19,12 STR)

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 6

Resources/Downloads

Customer Notices

Sales Drawings