YTU25R25R_Photo_ColorCMYK
YTU25R25R_Photo_ColorCMYK

YTU321R2R, Aluminum T-Tap Connector

Brand:

Burndy

Catalog ID:

YTU321R2R

Al Compression T-Tap Connector, 300 - 336.4 kcmil ACSR, 350 - 336.4 kcmil Al, 350 kcmil Cu(Run), #2 AWG ACSR/Al/Cu(Tap).

Product details

General

Die Index Run Side
M;705
Die Index Tap Side
BG
Material
Aluminum Alloy
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
UPC
781810000397
UPC 12 Digit
7818100003977

Dimensions

Dimension - B Length inch
2.09 in
Dimension - Height fraction
2-5/8 in
Dimension - Height inch
3.81 in
Dimension - L Length Overall mm
180 mm
Dimension - Length Overall inch
7.09 in

Conductor Related

Conductor - ACSR Str Run
300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil
Conductor - ACSR Str Run Range
300.0 (26/7) Ostrich kcmil-336.4 (18/1) Merlin kcmil
Conductor - ACSR Str Tap
2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG
Conductor - ACSR Str Tap Range
2 (6/1) Sparrow AWG-2 (7/1) Sparate AWG
Conductor - AL Str Run
336 kcmil;350 kcmil
Conductor - AL Str Run Range
336 kcmil-350 kcmil
Conductor - AL Str Tap
2 AWG
Conductor - Copper Str Run
350 kcmil
Conductor - Copper Str Tap
2 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads