text.skipToContent text.skipToNavigation

YTU321R30R

by Burndy 

Catalog ID: YTU321R30R

Al Compression T-Tap Connector, 300-336.4 kcmil ACSR, 350-336.4 kcmil Al, 350 kcmil Cu(Run), 266.8 kcmil ACSR, 300, 266.8, 250 kcmil Al, 300-250 kcmil Cu(Tap)

Product Details

General

Connector Type Tap
Material Aluminum Alloy
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
UPC 781810324752
UPC 12 Digit 7818103247522

Dimensions

Dimension - B Length inch 2.71 in
Dimension - Height inch 4.36 in
Dimension - L Length Overall mm 222 mm
Dimension - Length Overall inch 8.75 in

Conductor Related

Conductor - ACSR Str Run 336.4 kcmil, 300 kcmil
Conductor - ACSR Str Run Range 300 kcmil-336.4 kcmil
Conductor - ACSR Str Tap 266.8 kcmil(18-1,6-7,26-7 STR)
Conductor - AL Str Run 350 kcmil, 336.4 kcmil
Conductor - AL Str Run Range 336.4 kcmil-350 kcmil
Conductor - AL Str Tap 300 kcmil(19,37 STR), 266.8 kcmil(7,19,37,STR),250 kcmil(19,37 STR)
Conductor - AL Str Tap Range 250kcmil(19,37 STR)-300 kcmil(19,37 STR)
Conductor - Copper Str Run 350 kcmil
Conductor - Copper Str Tap 250 kcmil(12,19,37 STR), 300 kcmil(19,37 STR)
Conductor - Copper Str Tap Range 250 kcmil(12,19,37 STR)-300 kcmil(19,37 STR)

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads