text.skipToContent text.skipToNavigation

YTU33R33R

by Burndy 

Catalog ID: YTU33R33R

1-piece heavy wall AL compression tap connector for secondary service drop and transformer tap to primary or secondary, 8-3/4 IN L

Product Details

General

Connector Type Tap
Die Index Run Side M
Die Index Tap Side M
Material Aluminum Alloy
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
UPC 781810156001
UPC 12 Digit 7818101560011

Dimensions

Dimension - B Length inch 2.67 in
Dimension - Height fraction 4-1/3 in
Dimension - Height inch 4.32 in
Dimension - L Length Overall mm 222 mm
Dimension - Length Overall inch 8.75 in

Conductor Related

Conductor - ACSR Str Run 336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil
Conductor - ACSR Str Run Range 336.4 (30/7) Oriole kcmil-397.5 (18/1) Chickadee kcmil
Conductor - ACSR Str Tap 336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil
Conductor - ACSR Str Tap Range 336.4 (30/7) Oriole kcmil-397.5 (18/1) Chickadee kcmil
Conductor - AL Str Run 397 kcmil;400 kcmil
Conductor - AL Str Run Range 397 kcmil-400 kcmil
Conductor - AL Str Tap 397 kcmil;400 kcmil
Conductor - AL Str Tap Range 397 kcmil-400 kcmil
Conductor - Copper Str Run 400 kcmil
Conductor - Copper Str Tap 400 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 6

Resources/Downloads

Customer Notices

Sales Drawings