BUR_PPHID-264413_KPUAC
BUR_PPHID-264413_KPUAC
Discontinued

KPU39A26AC, Insulated Aluminum Mechanical Gutter Tap Connector, Run: 500-750 kcmil, Tap: #14 Sol-2/0 Str AWG, Al/Cu Rated

Brand:

Burndy

Catalog ID:

KPU39A26AC

Gutter Tap, 500-750 kcmil (Run), 14 AWG (Sol)-2/0 AWG (Str) (Tap), Al/Cu Rated.

Features: Wide Range-Taking Tin-Plated Aluminum Parallel Clamp And Insulating Cover Assembly For Industrial And Multiple Story Structure Applications, Only Six Connectors Cover The Entire 14 AWG Solid To 750 KCMIL Range, Covers Having Flexible Fingers That Conform To Conductor, Fully Insulating The Connection, UL486B Listed For 600 V Maximum 90 DEG C Service, Cover And Connector Are Packaged Together, No Taping Required, Conductor Size (run - Range): 500 - 750 KCMIL, Conductor Size (tap Range): 14 AWG Solid - 2/0 AWG, Torque: 600 IN-LB

Product details

General

Application
For All Copper And Aluminum Combinations
Connector Type
Gutter Tap
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
600 LBS/in
Material
Aluminum
Plated
N
Plating Type
Tin
Sub Brand
POLYTAP
Temperature Rating
194
Trade Name
POLYTAPâ„¢
Type
KPU-AC
UPC
781810623923
UPC 12 Digit
7818106239233

Dimensions

Dimension - Height fraction
3-83/100 in
Dimension - Height inch
3.82 in
Dimension - L Length Overall mm
129 mm
Dimension - Length Overall inch
4.24 in
Dimension - Width fraction
3-1/2 in
Dimension - Width inch
3.50 in
Dimension - Width mm
89 mm

Electrical Ratings

Rating - Minimum Voltage
110
Voltage - Maximum
600 V

Conductor Related

Conductor - AL Str Run
500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil
Conductor - AL Str Run Range
500 kcmil-750 kcmil
Conductor - AL Str Tap
8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - AL Str Tap Range
8 AWG-2/0 AWG
Conductor - Copper Solid Tap
14 AWG
Conductor - Copper Solid Tap Range
14 AWG
Conductor - Copper Str Run
500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil
Conductor - Copper Str Run Range
500 kcmil-750 kcmil
Conductor - Copper Str Tap
14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Tap Range
14 AWG-2/0 AWG
Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Resources and downloads

Customer Notices

Sales Drawings

Product Cross Section Image(s)