text.skipToContent text.skipToNavigation

Insulated Aluminum Mechanical Gutter Tap Connector

By Burndy 

Catalog ID: KPU29A26AC

By Burndy
Catalog ID:  KPU29A26AC
Gutter Tap, 1/0 AWG (Str)-250 kcmil (Run), 14 AWG (Sol)-2/0 AWG (Str) (Tap), Al/Cu Rated.

Features: Wide Range-Taking Tin-Plated Aluminum Parallel Clamp And Insulating Cover Assembly For Industrial And Multiple Story Structure Applications, Only Six Connectors Cover The Entire 14 AWG Solid To 750 KCMIL Range, Covers Having Flexible Fingers That Conform To Conductor, Fully Insulating The Connection, UL486B Listed For 600 V Maximum 90 DEG C Service, Cover And Connector Are Packaged Together, No Taping Required, Conductor Size (tap Range): 14 AWG Solid - 2/0 AWG, Conductor Size (run - Range): 1/0 AWG - 250 KCMIL, Torque: 375 IN-LB

Add to List