text.skipToContent text.skipToNavigation

KPU29A29AC

by Burndy 

Catalog ID: KPU29A29AC

Gutter Tap, 1/0 AWG (Str)-250 kcmil (Run), 6 AWG (Str)-250 kcmil (Tap), Al/Cu Rated.

Features: Wide Range-Taking Tin-Plated Aluminum Parallel Clamp And Insulating Cover Assembly For Industrial And Multiple Story Structure Applications, Only Six Connectors Cover The Entire 14 AWG Solid To 750 KCMIL Range, Covers Having Flexible Fingers That Conform To Conductor, Fully Insulating The Connection, UL486B Listed For 600 V Maximum 90 DEG C Service, Cover And Connector Are Packaged Together, No Taping Required, Conductor Size (tap Range): 6 AWG - 250 KCMIL, Conductor Size (run - Range): 1/0 AWG - 250 KCMIL, Torque: 375 IN-LB

Product Details

General

Application For All Copper And Aluminum Combinations
Connector Type Tap
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 375 LBS/in
Material Aluminum
Plated N
Plating Type Tin
Sub Brand POLYTAP
Trade Name POLYTAP™
Type KPU-AC
UPC 781810623329
UPC 12 Digit 7818106233299

Dimensions

Dimension - Height fraction 3-3/8 in
Dimension - Height inch 3.38 in
Dimension - L Length Overall mm 108 mm
Dimension - Length Overall inch 4.24 in
Dimension - Width fraction 3-1/8 in
Dimension - Width inch 3.12 in
Dimension - Width mm 79 mm

Conductor Related

Conductor - AL Str Run 1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - AL Str Run Range 1/0 AWG-250 kcmil
Conductor - AL Str Tap 6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - AL Str Tap Range 6 AWG-250 kcmil
Conductor - Copper Str Run 1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Run Range 1/0 -250 kcmil
Conductor - Copper Str Tap 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Tap Range 6 AWG-250 kcmil
Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings