text.skipToContent text.skipToNavigation

NAH292N

by Burndy 

Catalog ID: NAH292N

Cast Copper alloy terminal, 6 Sol-250 kcmil , 5.88 in Length, Cable to Pad.

Features: High Copper Alloy Alloy Reversible Cap Terminal For Joining A Wide Range Of Cable To Equipment Pads, Tongue Is Side Formed To Provide Adequate Clearance And Terminal Is Designed For One-Wrench Installation, Wire Type: Copper Tubing, Conductor Clamping Hardware: 1/2-13, Installation Torque: 480 IN-LB, Pad Configuration: Straight Offset

Product Details

General

Application Substation
Clamping Element Design Body and Cap
Connector Type Terminal
EU RoHS Indicator Yes
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
One Wrench Installation Y
Physical Attribute - Number of Holes 2
Physical Attribute - Pad Alignment Offset
Physical Attribute - Pad Configuration 1.50 x 3 - 2 holes
Physical Attribute - Pad Orientation Straight
Plated N
Plating Type Unplated
Sub Brand SUBSTATION CONNECTOR
Type NAH
UPC 781810002278
UPC 12 Digit 7818100022788

Dimensions

Dimension - B Length fraction 2-31/50 in
Dimension - B Length inch 2.62 in
Dimension - D inch 3.00 in
Dimension - F Width Center to Center inch 1.75 in
Dimension - Height fraction 2-3/25 in
Dimension - Height inch 2.12 in
Dimension - Hole Size fraction 9/16
Dimension - Hole Size inch 0.56 in
Dimension - L Length Overall mm 149 mm
Dimension - Length Overall inch 5.88 in
Dimension - N inch 0.62 in
Dimension - Pad Size inch 1.5 x 3
Dimension - Pad Width inch 1.50 in
Dimension - Width fraction 2-11/25 in
Dimension - Width inch 2.44 in
Dimension - Width mm 62 mm

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - Connection Combination Cable to Flat
Conductor - Copper Solid Size 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range 6 AWG-4/0 AWG
Conductor - Copper Str Size 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Size Range 6 AWG-250 kcmil
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size
Number Of Conductors 1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads