BUR_PPHID-264291_NAH48634N
BUR_PPHID-264291_NAH48634N

NAH292N, 2-Hole Substation Cu Cable to Pad, #6 Sol-250 kcmil

Brand:

Burndy

Catalog ID:

NAH292N

Cast Copper alloy terminal, 6 Sol-250 kcmil , 5.88 in Length, Cable to Pad.

Features: High Copper Alloy Alloy Reversible Cap Terminal For Joining A Wide Range Of Cable To Equipment Pads, Tongue Is Side Formed To Provide Adequate Clearance And Terminal Is Designed For One-Wrench Installation, Wire Type: Copper Tubing, Conductor Clamping Hardware: 1/2-13, Installation Torque: 480 IN-LB, Pad Configuration: Straight Offset

Product details

General

Application
Substation
Clamping Element Design
Body and Cap
Connector Type
Terminal
EU RoHS Indicator
Yes
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Holes
2
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
1.50 x 3 - 2 holes
Physical Attribute - Pad Orientation
Straight
Plated
N
Plating Type
Unplated
Sub Brand
SUBSTATION CONNECTOR
Type
NAH
UPC
781810002278
UPC 12 Digit
7818100022788

Dimensions

Dimension - B Length fraction
2-31/50 in
Dimension - B Length inch
2.62 in
Dimension - D inch
3.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height fraction
2-3/25 in
Dimension - Height inch
2.12 in
Dimension - Hole Size fraction
9/16
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
149 mm
Dimension - Length Overall inch
5.88 in
Dimension - N inch
0.62 in
Dimension - Pad Size inch
1.5 x 3
Dimension - Pad Width inch
1.50 in
Dimension - Width fraction
2-11/25 in
Dimension - Width inch
2.44 in
Dimension - Width mm
62 mm

Conductor Related

Conductor - Connection Combination
Cable to Flat
Conductor - Copper Solid Size
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
6 AWG-4/0 AWG
Conductor - Copper Str Size
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Size Range
6 AWG-250 kcmil
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size
Number of Conductors
1

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Resources and downloads

Customer Notices

Sales Drawings

Product Cross Section Image(s)