text.skipToContent text.skipToNavigation

NAR42A4N

by Burndy 

Catalog ID: NAR42A4N

Al Bolted Terminal, Cable to Flat, 600-900 kcmil(Al/Cu),477-795 kcmil(ACSR), 4 NEMA Pad Holes.

Features: Aluminum Alloy Terminal For Joining A Wide Range Of Copper Or Aluminum Cable To Copper Or Aluminum Pad, Properly Proportioned To Minimize Conductor Corrosion Due To Galvanic Action, Drilling In Pad Conforms To NEMA Standards, One-Wrench Installation, PENETROX A Joint Compound Recommended On Contact Surfaces, Conductor Clamping Hardware: 1/2 IN, Wire Type: ACSR, Aluminum, Copper, Pad Configuration: Straight Offset, Installation Torque: 300 IN-LB

Product Details

General

Application Substation
Clamping Element Design Body And Cap
Connector Type Terminal
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 300 LBS/in
Material Aluminum Alloy
Material - Hardware Aluminum
One Wrench Installation Y
Physical Attribute - Number of Holes 4
Physical Attribute - Pad Alignment Offset
Physical Attribute - Pad Configuration 3 x 3 - 4 holes
Physical Attribute - Pad Orientation Straight
Plated N
Plating Type Unplated
Sub Brand SUBSTATION CONNECTOR
Type NAR-A
UPC 781810003879
UPC 12 Digit 7818100038799

Dimensions

Dimension - B Length inch 3.50 in
Dimension - Bolt Size fraction 1/2
Dimension - D inch 3.00 in
Dimension - F Width Center to Center inch 1.75 in
Dimension - Height fraction 3-3/8 in
Dimension - Height inch 3.31 in
Dimension - Hole Size fraction 9/16
Dimension - L Length Overall mm 173 mm
Dimension - Length Overall inch 6.81 in
Dimension - N inch 0.63 in
Dimension - Pad Width inch 3.00 in
Dimension - Thread Size 1/2
Dimension - Width inch 3.00 in
Dimension - Width mm 76 mm

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - ACSR Str Size 477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil;605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil
Conductor - ACSR Str Size Range 477. (30/7) Hen kcmil-795 (30/19) Mallard kcmil
Conductor - AL Str Size 600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil
Conductor - AL Str Size Range 600 kcmil-900 kcmil
Conductor - Connection Combination Cable to Flat
Conductor Type
  • AL C Str-Size
  • ACSR C Str-Size
Number Of Conductors 1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings