text.skipToContent text.skipToNavigation

NAR48A4N

by Burndy 

Catalog ID: NAR48A4N

Al Bolted Terminal, Connection Type: Cable to Pad, Al Str. Range: 1500-2000 Kcmil, Al. ACSR: 1272-1780 Kcmil, Pad width: 3 IN.

Features: Aluminum Alloy Terminal For Joining A Wide Range Of Copper Or Aluminum Cable To Copper Or Aluminum Pad, Properly Proportioned To Minimize Conductor Corrosion Due To Galvanic Action, Drilling In Pad Conforms To NEMA Standards, One-Wrench Installation, PENETROX A Joint Compound Recommended On Contact Surfaces, Conductor Clamping Hardware: 3/4 IN, Wire Type: ACSR, Aluminum, Copper, Pad Configuration: Straight Offset, Installation Torque: 300 IN-LB

Product Details

General

Application Substation
Clamping Element Design Body And Cap
Connector Type Terminal
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 480 LBS/in
Material Aluminum Alloy
Material - Hardware Aluminum
One Wrench Installation Y
Physical Attribute - Number of Holes 4
Physical Attribute - Pad Alignment Offset
Physical Attribute - Pad Configuration 3 x 3 - 4 holes
Physical Attribute - Pad Orientation Straight
Plated N
Plating Type Unplated
Sub Brand SUBSTATION CONNECTOR
Type NAR-A
UPC 781810004203
UPC 12 Digit 7818100042033

Dimensions

Dimension - B Length inch 4.50 in
Dimension - Bolt Size fraction 1/2
Dimension - D inch 3.00 in
Dimension - F Width Center to Center inch 1.75 in
Dimension - Height fraction 4
Dimension - Height inch 3.94 in
Dimension - Hole Size fraction 9/16
Dimension - L Length Overall mm 200 mm
Dimension - Length Overall inch 7.88 in
Dimension - N inch 0.63 in
Dimension - Pad Width inch 3.00 in
Dimension - Thread Size 1/2
Dimension - Width inch 3.88 in
Dimension - Width mm 99 mm

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - ACSR Str Size 1272 (54/19) Pheasant kcmil;1351.5 (54/19) Martin kcmil;1431 (54/19) Plover kcmil;1510.5 (45/7) Nuthatch kcmil;1590 (45/7) Lapwing kcmil;1590 (54/19) Falcon kcmil;1780 (54/19) kcmil
Conductor - ACSR Str Size Range 1272 (54/19) Pheasant kcmil-1780 (54/19) kcmil
Conductor - AL Str Size 1500 kcmil;1590 kcmil;1600 kcmil;1700 kcmil;1750 kcmil;1800 kcmil;1900 kcmil;2000 kcmil
Conductor - AL Str Size Range 1500 kcmil-2000 kcmil
Conductor - Connection Combination Cable to Flat
Conductor Type
  • AL C Str-Size
  • ACSR C Str-Size
Number Of Conductors 1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings