text.skipToContent text.skipToNavigation

Tee, Aluminum Bolted

by ANDERSON 

Catalog ID: ATCF93012

Tee, Aluminum Bolted, Cable to Flat, 0681-0893 Main to 3 in, 4 hole Flat Tap

Product Details

General

Material Aluminum
Material - Clamping Hardware Aluminum Alloy
Number of Ground Braid Lug Holes 0
Number of Pad Holes 4
Type Tee, Bolted

Dimensions

Base Hole Spacing 0 in
Diameter - Base Holes 0 in
Diameter - Bolt 0 in
Diameter - Inside 0 in
Length - Coupling 0 in
Length Before Compression 0 in
Weight 1.800 lb
Width - Flat Bar Tap 3 in

Electrical Ratings

Maximum Current Rating Amps Continuous 0

Conductor Related

Conductor Compatibility ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37
Conductor Diameter (Main) - Maximum 0.893 in
Conductor Diameter (Main) - Minimum 0.681 in
Conductor Diameter (Main) Range 0.681 - 0.893
Conductor Type
  • AAC
  • ACSR

Resources/Downloads