text.skipToContent text.skipToNavigation

Tee, Aluminum Bolted

by ANDERSON 

Catalog ID: ATCF16301

Tee, Aluminum Bolted, Cable to Flat, 1289-1459 Main to 3 in, 4 hole Flat Tap. TEE, AL BOLT, 1.382-1.632 IN, C PAD

Product Details

General

Material Aluminum
Material - Clamping Hardware Aluminum Alloy
Number of Ground Braid Lug Holes 0
Number of Pad Holes 4
Type Tee, Bolted
UPC 096359287117

Dimensions

Base Hole Spacing 0 in
Diameter - Base Holes 0 in
Diameter - Bolt 0 in
Diameter - Inside 0 in
Length - Coupling 0 in
Length Before Compression 0 in
Weight 3.626 lb
Width - Flat Bar Tap 3 in

Electrical Ratings

Maximum Current Rating Amps Continuous 0

Conductor Related

Conductor Compatibility ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;ACSR-Martin-1351.5-54/19;ACSR-Bobolink-1431-45/7;ACSR-Plover-1431-54/19;ACSR-Nuthatch-1510.5-45/7;ACSR-Parrot-1510.5-54/19;ACSR-Lapwing-1590-45/7;ACSR-Falcon-1590-54/19;ACSR-Chukar-1780-84/19;AAC-Gladiolus-1510.5-61;AAC-Coreopsis-1590-61;AAC-Cowslip-2000-91
Conductor Diameter (Main) - Maximum 1.459 in
Conductor Diameter (Main) - Minimum 1.289 in
Conductor Diameter (Main) Range 1.289 - 1.459
Conductor Type
  • AAC
  • ACSR

Resources/Downloads