VTT4628_Photo1b_ColorRGB
VTT4628_Photo1b_ColorRGB

Substation - Copper V Type T Connector

Brand:

Burndy

Catalog ID:

VTT2828

V Style Connectors.

Product details

General

Application
Substation
Connector Type
T-Connector
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Plated
N
Plating Type
Unplated
Type
Bolted Tees
UPC
781810078495
UPC 12 Digit
7818100784955

Dimensions

Dimension - Height inch
1.63 in
Dimension - L Length Overall mm
109 mm
Dimension - Length Overall inch
4.31 in
Dimension - Width inch
1.69 in
Dimension - Width mm
43 mm

Conductor Related

Conductor - Connection Combination
Cable to Cable
Conductor - Copper Solid Run
2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Run Range
2/0 AWG-4/0 AWG
Conductor - Copper Solid Tap
2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Tap Range
2/0 AWG-4/0 AWG
Conductor - Copper Str Run
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Run Range
1/0 -4/0 AWG
Conductor - Copper Str Tap
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Tap Range
1/0 -4/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Logistics

Minimum Pack Quantity
6

Resources and downloads