Tee, Bronze Bolted

Brand:

ANDERSON

Catalog ID:

T2CC100025

"Bolted Tees, Connecting Cable Main to Cable Tap, Cable Main- 2/0 Sol.-800 MCM, Dia.- 0.365”-1.031”, Cable Tap- 2/0 Sol.-800 MCM, Dia.- 0.365”-1.031”, Material: Castings- Bronze Alloy, Hardware-Silicon Bronze or Stainless Steel"

  • "Tee for Connecting Copper Cable Main to Copper Cable Tap
  • All sizes furnished with reversible cable caps"

Product details

General

EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Number of Ground Braid Lug Holes
0
Type
Tee, Bolted
UPC
096359328827

Dimensions

Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
6.566 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Diameter - Maximum
1.152 in
Conductor Diameter - Minimum
0.46 in
Conductor Diameter (Main) - Maximum
1.152 in
Conductor Diameter (Main) - Minimum
0.46 in
Conductor Diameter (Main) Range
0.46 - 1.152
Conductor Diameter (Tap) - Maximum
0.575 in
Conductor Diameter (Tap) - Minimum
0.204 in
Conductor Diameter Range
0.46 - 1.152
Conductor Type
Copper

Resources and downloads

Sales Drawings

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)