HUBBELL
VT_TCONNECTOR_PHOTO_BW
VT_TCONNECTOR_PHOTO_BW

Substation - Copper V Type T Connector

Brand:

Burndy

Catalog ID:

VT2825NK

V Style Connectors.

Product details

General

Application

Substation

Connector Type

T-Connector

Installation Torque Recommended in-lb

0.9 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Plated

Y

Plating Type

Nickel

Trade Name

VARITAPâ„¢

Type

Bolted Tees

UPC

781810305850

UPC 12 Digit

7818103058500

Conductor Related

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Resources and downloads