text.skipToContent text.skipToNavigation

VT3425

by Burndy 

Catalog ID: VT3425

High Cu Alloy VARITAP T-Connector, Bolted, Cable to Cable, 300 - 500 Kcmil(Run), #6 Sol - 1/0 Str(Tap)

Product Details

General

Application Substation
Connector Type T-Connector
Installation Torque Recommended Run in-lb 375 LBS/in
Installation Torque Recommended Tap in-lb 385 LBS/in
Installation Torque Recommended in-lb 1.5 LBS/in
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
One Wrench Installation Y
Physical Attribute - Number of Run Conductors 1
Physical Attribute - Number of Tap Conductors 1
Plated N
Plating Type Unplated
Trade Name VARITAP™
Type Bolted Tees
UPC 781810005620
UPC 12 Digit 7818100056200

Dimensions

Dimension - Height fraction 2-3/8
Dimension - Height inch 3.34 in
Dimension - L Length Overall mm 94 mm
Dimension - Length Overall inch 3.69 in
Dimension - Width fraction 1-1/2 in
Dimension - Width inch 1.19 in
Dimension - Width mm 30 mm

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - Connection Combination Cable to Cable
Conductor - Copper Solid Tap 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - Copper Solid Tap Range 6 AWG-1/0 AWG
Conductor - Copper Str Run 300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Run Range 300 kcmil-500 kcmil
Conductor - Copper Str Tap 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - Copper Str Tap Range 6 AWG-1/0 AWG
Conductor Type
  • CU C Str-Run
  • CU C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings