text.skipToContent text.skipToNavigation

VT4030

by Burndy 

Catalog ID: VT4030

V Style Connectors

Product Details

General

Application Substation
Connector Type T-Connector
Installation Torque Recommended in-lb 2.4 LBS/in
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
Plated N
Plating Type Unplated
Trade Name VARITAP™
Type Bolted Tees
UPC 621945458079
UPC 12 Digit 6219454580799

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - Copper Solid Tap 2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Tap Range 2/0 AWG-4/0 AWG
Conductor - Copper Str Run 500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil
Conductor - Copper Str Run Range 500 kcmil-800 kcmil
Conductor - Copper Str Tap 1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil
Conductor - Copper Str Tap Range 1/0 -300 kcmil
Conductor Type
  • CU C Str-Run
  • CU C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings