text.skipToContent text.skipToNavigation

VT4040

by Burndy 

Catalog ID: VT4040

High Cu Alloy VARITAP T-Connector, Bolted, Cable to Cable, 500 - 800 Kcmil(Run), 500 - 800 Kcmil(Tap)

Product Details

General

Application Substation
Connector Type T-Connector
Installation Torque Recommended Run in-lb 500 LBS/in
Installation Torque Recommended Tap in-lb 500 LBS/in
Installation Torque Recommended in-lb 4.3 LBS/in
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
One Wrench Installation Y
Physical Attribute - Number of Run Conductors 1
Physical Attribute - Number of Tap Conductors 1
Plated N
Plating Type Unplated
Trade Name VARITAP™
Type Bolted Tees
UPC 781810005651
UPC 12 Digit 7818100056511

Dimensions

Dimension - Height fraction 2-5/8
Dimension - Height inch 2.56 in
Dimension - L Length Overall mm 114 mm
Dimension - Length Overall inch 4.50 in
Dimension - Width fraction 2-5/8 in
Dimension - Width inch 2.63 in
Dimension - Width mm 67 mm

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - Connection Combination Cable to Cable
Conductor - Copper Str Run 500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil
Conductor - Copper Str Run Range 500 kcmil-800 kcmil
Conductor - Copper Str Tap 500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil
Conductor - Copper Str Tap Range 500 kcmil-800 kcmil
Conductor Type
  • CU C Str-Run
  • CU C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings