text.skipToContent text.skipToNavigation

VT4430

by Burndy 

Catalog ID: VT4430

V Style Connectors

Product Details

General

Application Substation
Connector Type T-Connector
Installation Torque Recommended in-lb 3 LBS/in
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
One Wrench Installation Y
Physical Attribute - Number of Run Conductors 1
Physical Attribute - Number of Tap Conductors 1
Plated N
Plating Type Unplated
Trade Name VARITAP™
Type Bolted Tees
UPC 781810448892
UPC 12 Digit 7818104488922

Dimensions

Dimension - Height inch 2.88 in
Dimension - L Length Overall mm 108 mm
Dimension - Length Overall inch 4.25 in
Dimension - Width inch 1.94 in
Dimension - Width mm 49 mm

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - Connection Combination Cable to Cable
Conductor - Copper Solid Tap 2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Tap Range 2/0 AWG-4/0 AWG
Conductor - Copper Str Run 750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor - Copper Str Run Range 750 kcmil-1000 kcmil
Conductor - Copper Str Tap 1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil
Conductor - Copper Str Tap Range 1/0 -300 kcmil
Conductor Type
  • CU C Str-Run
  • CU C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings