text.skipToContent text.skipToNavigation

VT4625

by Burndy 

Catalog ID: VT4625

V Style Connectors

Product Details

General

Application Substation
Connector Type T-Connector
Installation Torque Recommended in-lb 5.8 LBS/in
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
One Wrench Installation Y
Physical Attribute - Number of Run Conductors 1
Physical Attribute - Number of Tap Conductors 1
Plated N
Plating Type Unplated
Trade Name VARITAP™
Type Bolted Tees
UPC 621945458109
UPC 12 Digit 6219454581099

Dimensions

Dimension - Height inch 3.81 in
Dimension - L Length Overall mm 119 mm
Dimension - Length Overall inch 4.69 in
Dimension - Width inch 1.19 in
Dimension - Width mm 30 mm

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - Connection Combination Cable to Cable
Conductor - Copper Solid Tap 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - Copper Solid Tap Range 6 AWG-1/0 AWG
Conductor - Copper Str Run 1000 kcmil;1250 kcmil;1300 kcmil;1500 kcmil
Conductor - Copper Str Run Range 1000 kcmil-1500 kcmil
Conductor - Copper Str Tap 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0
Conductor - Copper Str Tap Range 6 AWG-1/0
Conductor Type
  • CU C Str-Run
  • CU C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings