HUBBELL
VT_TCONNECTOR_PHOTO_BW
VT_TCONNECTOR_PHOTO_BW

Substation - Copper V Type T Connector

Brand:

Burndy

Catalog ID:

VT4840

V Style Connectors.

Product details

General

Application

Substation

Connector Type

T-Connector

Installation Torque Recommended in-lb

5.8 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Plated

N

Plating Type

Unplated

Trade Name

VARITAPâ„¢

Type

Bolted Tees

UPC

781810234549

UPC 12 Digit

7818102345499

Dimensions

Dimension - Height inch

4.25 in

Dimension - L Length Overall mm

143 mm

Dimension - Length Overall inch

5.63 in

Dimension - Width inch

2.63 in

Dimension - Width mm

67 mm

Conductor Related

Conductor - Connection Combination

Cable to Cable

Conductor - Copper Str Run

1500 kcmil;1600 kcmil;1750 kcmil;2000 kcmil

Conductor - Copper Str Run Range

1500 kcmil-2000 kcmil

Conductor - Copper Str Tap

500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil

Conductor - Copper Str Tap Range

500 kcmil-800 kcmil

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings