VTT4628_Photo1b_ColorRGB
VTT4628_Photo1b_ColorRGB

Substation - Copper V Type T Connector

Brand:

Burndy

Catalog ID:

VTT4428

V Style Connectors.

Product details

General

Application
Substation
Connector Type
T-Connector
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Plated
N
Plating Type
Unplated
Type
Bolted Tees
UPC
621945180437
UPC 12 Digit
6219451804377

Dimensions

Dimension - Height inch
2.88 in
Dimension - L Length Overall mm
137 mm
Dimension - Length Overall inch
5.38 in
Dimension - Width inch
1.69 in
Dimension - Width mm
43 mm

Conductor Related

Conductor - Connection Combination
Cable to Cable
Conductor - Copper Solid Tap
2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Tap Range
2/0 AWG-4/0 AWG
Conductor - Copper Str Run
750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor - Copper Str Run Range
750 kcmil-1000 kcmil
Conductor - Copper Str Tap
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Tap Range
1/0 -4/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1

Resources and downloads