VTT4628_Photo1b_ColorRGB
VTT4628_Photo1b_ColorRGB

Substation - Copper V Type T Connector

Brand:

Burndy

Catalog ID:

VTT4646

V Style Connectors.

Product details

General

Application
Substation
Connector Type
T-Connector
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Plated
N
Plating Type
Unplated
Type
Bolted Tees
UPC
621945458093
UPC 12 Digit
6219454580933

Dimensions

Dimension - Height inch
3.81 in
Dimension - L Length Overall mm
197 mm
Dimension - Length Overall inch
7.75 in
Dimension - Width inch
3.25 in
Dimension - Width mm
83 mm

Conductor Related

Conductor - Connection Combination
Cable to Cable
Conductor - Copper Str Run
1000 kcmil;1250 kcmil;1300 kcmil;1500 kcmil
Conductor - Copper Str Run Range
1000 kcmil-1500 kcmil
Conductor - Copper Str Tap
1000 kcmil;1250 kcmil;1300 kcmil;1500 kcmil
Conductor - Copper Str Tap Range
1000 kcmil-1500 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads