HPS_ID_ATTH3014_PRODIMAGE
* Representative image
HPS_ID_ATTH3014_PRODIMAGE
play
play
+2
HPS_ID_ATTH3014_3_PRODIMAGE

Tee, Aluminum Bolted

Brand:

ANDERSON

Catalog ID:

ATTH2424

Aluminum alloy, tubing to tubing, tee for connecting aluminum-aluminum or aluminum-copper conductor combinations. Clamping bolts have hex stops for one wrench installation. Contact sealant is recommended.

Aluminum alloy, tubing to tubing, tee for connecting aluminum-aluminum or aluminum-copper conductor combinations. Clamping bolts have hex stops for one wrench installation. Contact sealant is recommended.

  • Tubing Main to Tubing Tap, Tubing Main-IPS/EHIPS-5”, Tubing Tap-IPS/EHIPS -5”
  • Material: Castings- Aluminum Alloy, Clamping Hardware- Aluminum Alloy"

Product details

General

EU RoHS Indicator
No
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Number of Ground Braid Lug Holes
0
Type
Tee, Bolted
UPC
096359289098

Dimensions

Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
6.664 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Type
Aluminum Bus

Logistics

Pallet Quantity
216

Resources and downloads

Specifications

Videos

Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
Hubbell Power Systems Quick Ship (VI05124E1018)